For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KURZH ZYL DOPPELW IG ASQ - Short-stroke cylinders, double-acting, with magnet, non-cushioned, with female thread, »ACQ« Series
Bill of material
K-07151213
DES
Identifier
K-07151213
KOLBEN
Piston Ø
100
STROKE
Stroke
75 mm
BF
Type
3 mm
ANS
Port
G 3/8
KBS
Piston rod-Ø
32 mm
KSG
Piston rod female thread
M20x2.5
POS
Position of the stroke
mm
Enter value for POS
Position of the stroke
mm
cm
inch
ft
A
75 mm
C
63.0 mm
B1
12.0 mm
D
123.5 mm
E
26 mm
K1
M20x2.5
M
9.5 mm
N1
20.0 mm
N2
17.5 mm
O
3/8"
P1
2-flach: Ø 17,5 Gewinde: M12x1,75 Bohrung: Ø 10,7
P3
35.5 mm
P4
13.5 mm
S
117 mm
T1
94.0 mm
T2
- mm
V
32 mm
W
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.